제품 게시
VOLGA
VOLGA
VOLGA
VOLGA
VOLGA
VOLGA
VOLGA
VOLGA
VOLGA
VOLGA
    Grespania

    VOLGA

    Full body porcelain tile, stone style, four colors, four diferent sizes, three finishes and two thicknesses available. Water absorption E<0,5 %, BIa group according to UNE-EN 14411. Step tiles, skirting and special pieces available. H&C Tiles photo-catalytic coating with air purifying, self-cleaning, and antibacterial properties available.
    사양
    • Colours: Anthracite, Sand, Graphite, Grey Format: 60x120, 80x80, 60x60, 30x60 Finishes: Natural, Polished, Relief Thicknesses: 10, 20 mm Suitable for outdoors and indoors, floor and wall cladding
    기술 사양
    • 특징 참조VOLGA
    • 제품군Tiles
    • 제품분류Porcelain tiles
    • 유형개체 (단일 개체)
    • 게시일2021-08-03
    • 에디션 넘버1
    • 높이(mm)600
    • 너비(mm)1200
    • 깊이(mm)10
    관련성
    • 주 재료자기
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리건축 자재 - 타일
    • IFC 분류지붕마감
    • UNSPSC 이름Ceramic tiles or flagstones
    • UNSPSC 코드30131704