제품 게시
TOLEDO
TOLEDO
TOLEDO
TOLEDO
TOLEDO
TOLEDO
TOLEDO
TOLEDO
TOLEDO
    Grespania

    TOLEDO

    Porcelain tile, rusty metal effect. Available in four colours, three sizes and natural finish. Water absorption E<0,5 %, BIa group according to UNE-EN 14411. Step tiles, skirting and special pieces available. H&C Tiles photo-catalytic coating with air purifying, self-cleaning, and antibacterial properties available.

    사양
    • Colours: Aluminium, Anthracite, Chrome, Rust

      Formats: 60x120, 80x80, 60x60

      Finishes: Natural

      Suitable for outdoors and indoors, floor and wall cladding

    기술 사양
    • 특징 참조toledo
    • 제품군Tiles
    • 제품분류Porcelain tiles
    • 유형개체 (단일 개체)
    • 게시일2023-10-30
    • 에디션 넘버1
    • 높이(mm)1200
    • 너비(mm)1200
    • 깊이(mm)10
    관련성
    • 주 재료자기
    • 설계국가스페인
    • 제조국가스페인
    • 순 중량(Kg)37
    분류
    • BIMobject 카테고리건축 자재 - 타일
    • IFC 분류지붕마감