제품 게시
VOLTERRA REVESTIMIENTO
VOLTERRA REVESTIMIENTO
VOLTERRA REVESTIMIENTO
VOLTERRA REVESTIMIENTO
VOLTERRA REVESTIMIENTO
VOLTERRA REVESTIMIENTO
VOLTERRA REVESTIMIENTO
VOLTERRA REVESTIMIENTO
VOLTERRA REVESTIMIENTO
    Grespania

    VOLTERRA REVESTIMIENTO

    White body rectified tile, natural marble effect with a lively veined finish, two colours (white and ivory), two reliefs (Arezzo and Prato) and a decorated piece (Siena). Smooth or relief finish. Water absorption E>10%, BIII group, according to UNE-EN 14411. H&C Tiles photo-catalytic coating with air purifying, self-cleaning, and antibacterial properties available.

    사양
    • Colours: White, Ivory

      Reliefs: Arezzo, Prato

      Decorated Piece: Siena

      Format: 31,5x100

      Suitable for interior wall cladding

    기술 사양
    • 특징 참조volterra-revestimiento
    • 제품군Tiles
    • 제품분류Wall tiles
    • 유형개체 (단일 개체)
    • 게시일2023-10-24
    • 에디션 넘버1
    • 높이(mm)315
    • 너비(mm)100
    • 깊이(mm)8
    관련성
    • 주 재료자기
    • 설계국가스페인
    • 제조국가스페인
    • 순 중량(Kg)5
    분류
    • BIMobject 카테고리건축 자재 - 타일
    • IFC 분류지붕마감