제품 게시
GRÖMO ALUSTAR Flat roof hopper without inflow
GRÖMO ALUSTAR Flat roof hopper without inflow
GRÖMO ALUSTAR Flat roof hopper without inflow
    Grömo

    GRÖMO ALUSTAR Flat roof hopper without inflow

    The GRÖMO ALUSTAR flat roof hopper for safe drainage on flat roofs. With inspection cover and large overflow. A special highlight is the variable rear side: The position, shape and size of the pipe cut-out can be freely selected. The TPE seal is available separately for the rear pipe connection.

    기술 사양
    • 특징 참조gromo-alustar-flat-roof-hopper-without-inflow
    • 유형개체 (단일 개체)
    • 게시일2026-10-05
    • 에디션 넘버1
    분류
    • BIMobject 카테고리건축 - 지붕 액세서리