제품 게시
ALPHA 26, North America
Grundfos

ALPHA 26, North America

ALPHA 26 is a high-efficiency ECM circulator designed for hydronic HVAC systems in large residential and light commercial buildings. It features Bluetooth connectivity and Grundfos GO app integration.ALPHA 26 is a high-efficiency ECM circulator designed for hydronic HVAC systems in large residential and light commercial buildings. It features Bluetooth connectivity and Grundfos GO app integration.

사양
  • 1. Designed for circulating liquids in heating systems 2. Pumps with stainless-steel pump housing can also be used in domestic hot-water systems 3. Low energy consumption complies with the ErP directive 4. Simple user interface for easy commissioning 5. LED indication of pump settings 6. Features proportional and constant pressure mode as well as constant curve mode 7. No external motor protection required reducing installation time 8. No maintenance due to the canned-rotor type design 9. ALPHA plug makes electrical installation quick and easy 10. Maintenance free due to canned-rotor design
기술 사양
  • 특징 참조ALPHA_26_North_America
  • 제품군Circulator pump
  • 제품분류Canned Rotor
  • 유형개체 (단일 개체)
  • 게시일2026-06-26
  • 에디션 넘버1
관련성
  • 주 재료Cast iron
분류
  • BIMobject 카테고리배관 - 펌프
  • IFC 분류파이프 플로우
  • ETIM 코드EC010980
  • ETIM 이름Built-in circulation pump
  • Uniclass 2015 코드Ac_90_10_14
  • Uniclass 2015 설명Circulating between rooms
  • OmniClass 번호23-27 17 00
  • OmniClass 제목Pumps
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
비슷한 제품

별점 4.1/5 4.1 (13)
별점 3.5/5 3.5 (32)
별점 4.1/5 4.1 (14)
별점 3.9/5 3.9 (8)
별점 4.6/5 4.6 (21)
별점 4.5/5 4.5 (8)