제품 게시
MAGNA3 (North America)
Grundfos

MAGNA3 (North America)

The newest high-end circulator solution, a large number of electronicly controlled operation features and by far exceeding the demands from the EuP directive.
사양
  • 1. Experience peace of mind by utilising the vast communication options including analog and digital inputs, configurable relays and fieldbus integration (requires additional CIM module) 2. The most energy efficient pump range within the industry, ensuring substantial savings in electricity 3. Intelligent control features including FLOWADAPT, which eliminates the need for pump throttling valves, thus cutting costs on system components 4. Hassle-free user interaction through the intuitive display and access to advanced reporting/monitoring options via the Grundfos GO (accessory) 5. Double the pump performance and enjoy reduced downtime in service situations due to wireless twin pump redundancy 6. No maintenance due to canned-rotor design
기술 사양
  • 특징 참조umagna3
  • 제품군Circulator pump
  • 제품분류Canned Rotor
  • 유형개체 (단일 개체)
  • 게시일2019-04-30
  • 에디션 넘버1
관련성
  • 주 재료Cast iron
분류
  • BIMobject 카테고리배관 - 펌프
  • Uniclass 2015 코드Pr_65_53_96
  • Uniclass 2015 설명Water supply pumps
  • OmniClass 번호23-27 17 00
  • OmniClass 제목Pumps
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
비슷한 제품

별점 4.1/5 4.1 (13)
별점 3.9/5 3.9 (40)
별점 3.0/5 3.0 (5)
별점 4.1/5 4.1 (8)