제품 게시
Window EUROTERMIC PLUS
Window EUROTERMIC PLUS
Window EUROTERMIC PLUS
    GRUPO AYUSO

    Window EUROTERMIC PLUS

    EUROTERMIC PLUS, is a new hinged aluminum system with excellent thermal performance. This system, revolutionary in the market, exceeds the highest thermal requirements, since in glazed windows we can reach thermal transmittance values up to 0.67 W/m2K, depending on dimensions and selected glass.
    The windows are offered with a Passive House certificate, a phB efficiency class (one of the few aluminum sistem with that classification on the market).

    사양
      • 70mm depth frame.
      • Modern design with straight lines.
      • Thermal break with low-density polyurethane resin.
      • Frame thermal transmittance up to Uf = 0.97 W/m2K.
      • Values up to Uw=0.67 W/m2K depending on the dimensions and type of glass installed.
      • Multiple opening options.
      • Double central gasket with EPDM foam to improve thermal transmittance.
    기술 사양
    • 특징 참조eurotermicplus_practicable
    • 제품군Aluminium Windows & Doors
    • 제품분류Hinged
    • 유형개체 (단일 개체)
    • 게시일2023-02-07
    • 에디션 넘버1
    • 깊이(mm)70
    관련성
    • 주 재료알루미늄
    • 부 재료유리
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리창 - Tilt and Turn Windows
    • IFC 분류창
    • UNSPSC 이름Windows
    • UNSPSC 코드301716
    • Uniclass 2015 코드EF_25_30
    • Uniclass 2015 설명Doors and windows
    • CSI 마스터 형식 2014 코드08 51 13
    • CSI 마스터 형식 2014 제목Aluminum Windows
    • OmniClass 번호23-17 13 00
    • OmniClass 제목Windows
    • CSI 단일 형식 II 코드B2020
    • CSI 단일 형식 II 제목Exterior Windows