제품 게시
Drypool® System
Drypool® System
Drypool® System
    Grupo Puma

    Drypool® System

    Grupo Puma offers you the Drypool® System, a very reliable cementitious waterproofing system; flexible and semi-flexible; suitable for drinking water tanks, swimming pools, ponds, flower boxes, retaining walls, terraces, roofs without expansion joints, etc.

    It can be left exposed, in contact with water, as it has a drinking water certificate, or it can be covered with ceramic and stone pieces, using adhesives from the Pegoland® range and grouts from the Morcemcolor® range.

    The most common types, with a coated finish, are:


    ■ Drypool Flexible System

    ▫ Waterproofing: Morcem Dry F

    ▫ Reinforcement of the waterproofing: Drypool® Mesh

    ▫ Adhesive: Pegoland® Profesional Flex C2 TE S1

    ▫ Grouting: Morcemcolor® Epoxy (High durability and strength)

    ■ Semi-flexible Drypool System

    ▫ Waterproofing: Morcem Dry SF Plus

    ▫ Reinforcement of waterproofing: Drypool® Mesh

    ▫ Adhesive: Pegoland® Profesional Porcelánico C2 TE

    ▫ Grouting: Morcemcolor® Ultra (Fast setting)

    ■ Flexible Drypool System for waterproofing terraces and balconies

    ▫ Waterproofing: Morcem Dry F

    ▫ Reinforcement of the waterproofing: Drypool® Mesh

    ▫ Adhesive: Pegoland® Profesional Flex C2 TE S1

    ▫ Grouting: Morcemcolor® Plus Flexible (General purpose)

    사양
    • You can customise the technical specifications of the Drypool® system that best suits the needs of your project using the Cype Price Builder (see hyperlink below).

    기술 사양
    • 특징 참조drypool-system
    • 제품군Drypool System
    • 제품분류Drypool
    • 유형조립식 (다중 개체)
    • 게시일2022-02-22
    • 에디션 넘버2
    관련성
    • 주 재료Cementitious
    • 부 재료아크릴
    분류
    • BIMobject 카테고리건축 자재 - Waterproofing & Membranes
    • IFC 분류Floor
    • Uniclass 2015 코드Pr_35_31_68_80
    • Uniclass 2015 설명Solvent-free waterproof coatings
    • CSI 마스터 형식 2014 코드07 16 00
    • CSI 마스터 형식 2014 제목Cementitious and Reactive Waterproofing
    • OmniClass 번호23-13 25 17
    • OmniClass 제목Waterproofing
    • CSI 단일 형식 II 코드C3020
    • CSI 단일 형식 II 제목Floor Finishes