제품 게시
FC STRUCTURAL GLAZING CURTAIN WALL FC02 FC24
FC STRUCTURAL GLAZING CURTAIN WALL FC02 FC24
FC STRUCTURAL GLAZING CURTAIN WALL FC02 FC24
FC STRUCTURAL GLAZING CURTAIN WALL FC02 FC24
    SOSOARES

    FC STRUCTURAL GLAZING CURTAIN WALL FC02 FC24

    Great functional versatility which allows an answer to the most demanding architectural structures. The high durability of the FC system provides it with a timeless character. Together with the structural reliability, several aspects are offered to meet the needs of the market
    사양
    • Great functional versatility which allows an answer to the most demanding architectural structures. The high durability of the FC system provides it with a timeless character. Together with the structural reliability, several aspects are offered to meet the needs of the market
    기술 사양
    • 특징 참조GSS_FC_STRUCTURAL_GLAZING_CURTAIN_WALL_FC02_FC24
    • 제품군FC
    • 제품분류Curtain Walls
    • 유형개체 (단일 개체)
    • 게시일2022-01-28
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 부 재료유리
    • 설계국가포르투갈
    • 제조국가포르투갈
    분류
    • BIMobject 카테고리벽 - 커튼 월
    • IFC 분류커튼 월
    • UNSPSC 이름Windows
    • UNSPSC 코드301716
    • Uniclass 2015 코드EF_25_30
    • Uniclass 2015 설명Doors and windows
    • CSI 마스터 형식 2014 코드08 51 13
    • CSI 마스터 형식 2014 제목Aluminum Windows
    • OmniClass 번호23-17 13 13
    • OmniClass 제목Metal Windows
    • CSI 단일 형식 II 코드B2020
    • CSI 단일 형식 II 제목Exterior Windows