제품 게시
 HT folding system with 4 Folding Sash exterior
 HT folding system with 4 Folding Sash exterior
 HT folding system with 4 Folding Sash exterior
 HT folding system with 4 Folding Sash exterior
 HT folding system with 4 Folding Sash exterior
 HT folding system with 4 Folding Sash exterior
 HT folding system with 4 Folding Sash exterior
 HT folding system with 4 Folding Sash exterior
    SOSOARES

    HT folding system with 4 Folding Sash exterior

    The HT folding system has great thermal capacity and a lot of potential for application in large spans, in which the main objective is to obtain the maximum free view when it is opened.

    Designed for typologies between 2 and 7 sashes, this system adapts perfectly to all types of architectural requirements, presenting high strength and ease of handling.

    기술 사양
    • 특징 참조GSS_HT_4_FOLDING_LEAVES
    • 제품군HT
    • 제품분류HT Folding Doors
    • 유형개체 (단일 개체)
    • 게시일2024-11-15
    • 에디션 넘버1
    • 높이(mm)2500
    • 너비(mm)5000
    관련성
    • 주 재료알루미늄
    • 부 재료유리
    • 설계국가포르투갈
    • 제조국가포르투갈
    분류
    • BIMobject 카테고리창 - Folding windows
    • IFC 분류창
    • ETIM 코드EC003536
    • ETIM 이름Window (complete with frame)
    • Uniclass 2015 코드Ss_25_30_95_26
    • Uniclass 2015 설명External window systems
    • CSI 마스터 형식 2014 코드08 51 00
    • CSI 마스터 형식 2014 제목Metal Windows
    • OmniClass 번호23-17 13 13
    • OmniClass 제목Metal Windows