제품 게시
IT 2 Leaves Awning Window
SOSOARES

IT 2 Leaves Awning Window

Reflection of improving to the opening systems arises the IT system with an intermediate section of 56mm. Based on the assumption of improved thermal and acoustic performances while maintaining the competitive factor, this system was developed with the aim to offer an excellent solution to works of current range, ensuring excellent quality/price ratio.
사양
  • Reflection of improving to the opening systems arises the IT system with an intermediate section of 56mm. Based on the assumption of improved thermal and acoustic performances while maintaining the competitive factor, this system was developed with the aim to offer an excellent solution to works of current range, ensuring excellent quality/price ratio.
기술 사양
  • 특징 참조GSS_IT_2_LEAVES_AWNING_WINDOW
  • 제품군IT
  • 제품분류Windows Aluminium
  • 유형개체 (단일 개체)
  • 게시일2022-08-24
  • 에디션 넘버1
관련성
  • 주 재료알루미늄
  • 부 재료유리
  • 설계국가포르투갈
  • 제조국가포르투갈
분류
  • BIMobject 카테고리창 - Single Hung Windows
  • IFC 분류창
  • ETIM 코드EC003536
  • ETIM 이름Window (complete with frame)
  • UNSPSC 이름Windows
  • UNSPSC 코드301716
  • Uniclass 2015 코드EF_25_30
  • Uniclass 2015 설명Doors and windows
  • CSI 마스터 형식 2014 코드08 51 13
  • CSI 마스터 형식 2014 제목Aluminum Windows
  • OmniClass 번호23-17 13 13 21
  • OmniClass 제목Metal Awning Windows
  • CSI 단일 형식 II 코드B2020
  • CSI 단일 형식 II 제목Exterior Windows