제품 게시
LT CONCEALED 2 LEAVES WINDOW LT01
LT CONCEALED 2 LEAVES WINDOW LT01
LT CONCEALED 2 LEAVES WINDOW LT01
    SOSOARES

    LT CONCEALED 2 LEAVES WINDOW LT01

    Concealed LT was created to answer designers requests. This variant of LT has come to fill a gap in the minimalist series of OS sliding, making it now possible to coordinate the sliding system with this jamb system, maintaining architectural lines coherent.
    사양
    • Concealed LT was created to answer designers requests. This variant of LT has come to fill a gap in the minimalist series of OS sliding, making it now possible to coordinate the sliding system with this jamb system, maintaining architectural lines coherent.
    기술 사양
    • 특징 참조GSS_LT_CONCEALED_2_LEAVES_WINDOW_LT01
    • 제품군LT
    • 제품분류Windows Aluminium
    • 유형개체 (단일 개체)
    • 게시일2022-01-28
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 부 재료유리
    • 설계국가포르투갈
    • 제조국가포르투갈
    분류
    • BIMobject 카테고리창 - Single Hung Windows
    • IFC 분류창
    • UNSPSC 이름Windows
    • UNSPSC 코드301716
    • Uniclass 2015 코드EF_25_30
    • Uniclass 2015 설명Doors and windows
    • CSI 마스터 형식 2014 코드08 51 13
    • CSI 마스터 형식 2014 제목Aluminum Windows
    • OmniClass 번호23-17 13 13
    • OmniClass 제목Metal Windows
    • CSI 단일 형식 II 코드B2020
    • CSI 단일 형식 II 제목Exterior Windows