제품 게시
ST CONCEALED 2 LEAVES WINDOW ST01
ST CONCEALED 2 LEAVES WINDOW ST01
    SOSOARES

    ST CONCEALED 2 LEAVES WINDOW ST01

    The ST system was designed to meet the needs of great comfort. The combination of this system of profiles thermally enhanced with selective double or triple glazing provides high performance of thermal and/or acoustic insulation, thereby responding to the increasing demands of sustainable construction.
    사양
    • The ST system was designed to meet the needs of great comfort. The combination of this system of profiles thermally enhanced with selective double or triple glazing provides high performance of thermal and/or acoustic insulation, thereby responding to the increasing demands of sustainable construction.
    기술 사양
    • 특징 참조GSS_ST_CONCEALED_2_LEAVES_WINDOW_ST01
    • 제품군ST
    • 제품분류Windows Aluminium
    • 유형개체 (단일 개체)
    • 게시일2022-01-28
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 부 재료유리
    • 설계국가포르투갈
    • 제조국가포르투갈
    분류
    • BIMobject 카테고리창 - Single Hung Windows
    • IFC 분류창
    • UNSPSC 이름Windows
    • UNSPSC 코드301716
    • Uniclass 2015 코드EF_25_30
    • Uniclass 2015 설명Doors and windows
    • CSI 마스터 형식 2014 코드08 51 13
    • CSI 마스터 형식 2014 제목Aluminum Windows
    • OmniClass 번호23-17 13 13
    • OmniClass 제목Metal Windows
    • CSI 단일 형식 II 코드B2020
    • CSI 단일 형식 II 제목Exterior Windows