제품 게시
AV 24 - Aluminium and glass railing system
AV 24 - Aluminium and glass railing system
AV 24 - Aluminium and glass railing system
    SOSOARES

    AV 24 - Aluminium and glass railing system

    Endowed with sublime elegance, the new aluminum and glass railing system AV, follows on the minimalist lines oriented to the modern architecture where aesthetic reigns. From simple design, the system seeks to respond to current architectural trends regarding the functionality and the structural security that are required.

    사양
    • Endowed with sublime elegance, the new aluminum and glass railing system AV, follows on the minimalist lines oriented to the modern architecture where aesthetic reigns. From simple design, the system seeks to respond to current architectural trends regarding the functionality and the structural security that are required.

    기술 사양
    • 특징 참조av-aluminium-and-glass-railing-system
    • 제품군AV
    • 제품분류Aluminium Railling
    • 유형개체 (단일 개체)
    • 게시일2025-02-24
    • 에디션 넘버1
    • 높이(mm)126
    • 너비(mm)47
    • 깊이(mm)6500
    관련성
    • 주 재료알루미늄
    • 부 재료유리
    • 설계국가포르투갈
    • 제조국가포르투갈
    분류
    • BIMobject 카테고리건축 - 프레임 및 트러스
    • IFC 분류난간
    • ETIM 코드EC001285
    • ETIM 이름Mounting rail
    • Uniclass 2015 코드EF_25_30
    • Uniclass 2015 설명Doors and windows
    • CSI 마스터 형식 2014 코드08 51 13
    • CSI 마스터 형식 2014 제목Aluminum Windows
    • OmniClass 번호23-17 13 13
    • OmniClass 제목Metal Windows