제품 게시
OS PIVOT DOOR WITH 1 LEAF AND HANDLE
OS PIVOT DOOR WITH 1 LEAF AND HANDLE
OS PIVOT DOOR WITH 1 LEAF AND HANDLE
OS PIVOT DOOR WITH 1 LEAF AND HANDLE
OS PIVOT DOOR WITH 1 LEAF AND HANDLE
    SOSOARES

    OS PIVOT DOOR WITH 1 LEAF AND HANDLE

    Minimalist pivoting system with thermal breack
    사양
    • Following the concept of minimalist windows for architecture and in order to meet the needs of its most demanding customers, Sosoares developed the minimalist Pivot system to complement the sliding component of OS. Thus it is possible to equip the building of a coherent language with respect to the frames. Specially designed for large windows, this new system allows to achieve the weight of 500Kg per leaf.
    기술 사양
    • 특징 참조gss_os_pivot_1_leaf_with_handle
    • 제품군OS
    • 제품분류Doors Aluminium
    • 유형개체 (단일 개체)
    • 게시일2024-07-08
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 부 재료유리
    • 설계국가포르투갈
    • 제조국가포르투갈
    분류
    • BIMobject 카테고리문 - 여닫이 문
    • IFC 분류문
    • ETIM 코드EC003534
    • ETIM 이름Exterior door (complete with frame)
    • Uniclass 2015 코드EF_25_30
    • Uniclass 2015 설명Doors and windows
    • OmniClass 번호23-17 11 13 13
    • OmniClass 제목Aluminum Doors