제품 게시
Stay Lounge Chair
Stay Lounge Chair
Stay Lounge Chair
Stay Lounge Chair
    GUBI

    Stay Lounge Chair

    Stay here, stay with me, stay relaxed, stay and read...

    The large Stay Lounge Chair has a sculptural and organic shape that, besides giving a contemporary look, also embraces the user and encourages to stay seated. 

    The characteristic shape is almost like a singular continuous pencil stroke wrapping a solid texture. 

    The lounge chair is suitable for both public spaces and private homes where keeping cosiness and comfort are essential. Combine it with the Stay Ottoman to get the optimal relaxation.

    사양
      • Product Net Weight Kg:29
      • Gross Weight Kg:32
      • Gross Height Meter:0.8
      • Gross Length Meter:0.74
      • Gross Depth Meter:0.74
      • Seating Dimensions Dx Wx H:70 x 70 x 76 cm
      • Seat Height:41 cm
      • Seat Width:46 cm
      • Seat Depth:53 cm
      • Back Height:37 cm
      • Armrest Height:76 cm
      • Armrest Distance Between:49 cm
      • Base Leg Thickness:Ø2,5-4,5 cm
      • Frame Width:46 cm
      • Frame Depth:43 cm
    기술 사양
    • 특징 참조stay-lounge-chair
    • 유형개체 (단일 개체)
    • 게시일2024-09-20
    • 에디션 넘버1
    분류
    • BIMobject 카테고리가구 - 의자, 스툴 & 벤치