제품 게시
Violin Dining Chair - Fully Upholstered
Violin Dining Chair - Fully Upholstered
Violin Dining Chair - Fully Upholstered
Violin Dining Chair - Fully Upholstered
Violin Dining Chair - Fully Upholstered
Violin Dining Chair - Fully Upholstered
Violin Dining Chair - Fully Upholstered
    GUBI

    Violin Dining Chair - Fully Upholstered

    Light, fresh and elegant, the characterful and comfortable Violin Chair from Danish-Italian duo GamFratesi resonates with bold creativity with pure craftsmanship. 

    Like its musical namesake, the Violin Chair’s design is a harmonious duet of form and function. 

    Two parallel lines extending from the backrest echo the strings of a violin, while also providing essential support. 

    Elegant flourishes of detail, such as the gentle curves where the lines meet the horizontal bar, give the chair a refined but unmistakable character, where the classical counterpoints the contemporary. 

    The gently tapering, powder-coated steel legs support a generous seat and an embracing half-arm backrest, designed such that the chair may be used both as a dining chair or an armchair, without compromising on comfort in either setting.

    사양
      • Product Net Weight Kg:6
      • Gross Weight Kg:8.5
      • Gross Height Meter:0.78
      • Gross Length Meter:0.59
      • Gross Depth Meter:0.545
      • Seating Dimensions Dx Wx H:55 x 58 x 76 cm
      • Seat Height:45 cm
      • Seat Width:49 cm
      • Seat Depth:46 cm
      • Back Height:35 cm
      • Base Leg Thickness:Ø 2 cm
      • Frame Width:51,5 cm
      • Frame Depth:50 cm
    기술 사양
    • 특징 참조violin-dining-chair-fully-upholstered
    • 유형개체 (단일 개체)
    • 게시일2024-09-20
    • 에디션 넘버1
    분류
    • BIMobject 카테고리가구 - 의자, 스툴 & 벤치