제품 게시
Small bathroom sink Estetic
Small bathroom sink Estetic
    Gustavsberg
    보관됨

    Small bathroom sink Estetic

    The organic design is a treat for the eye and presents generous flat surfaces. Pure, unbroken lines and soft contours facilitate cleaning and boost hygiene. Estetic is available in three styles: polished white, matte white and dramatic black.
    사양
    • •Completely concealed brackets for neat installation •Porcelain push-down valve •Ceramicplus for quick, eco-friendly cleaning
    기술 사양
    • 특징 참조410350R1
    • 제품군Estetic
    • 제품분류Washbasin
    • 유형개체 (단일 개체)
    • 게시일2016-08-23
    • 에디션 넘버1
    • 너비(mm)500
    • 깊이(mm)425
    관련성
    • 주 재료자기
    • 설계국가스웨덴
    • 제조국가헝가리
    분류
    • BIMobject 카테고리위생 - 세면기
    • ETIM 코드EC011550
    • ETIM 이름Washbasin
    • Uniclass 2015 코드Pr_40_20_87_82
    • Uniclass 2015 설명Sink manual water supply sets
    • OmniClass 번호23-19 31 17 11
    • OmniClass 제목Bathroom Units