제품 게시
Downward shower connection, fixed bathtub spout, 150 c-c
Downward shower connection, fixed bathtub spout, 150 c-c
Downward shower connection, fixed bathtub spout, 150 c-c
Downward shower connection, fixed bathtub spout, 150 c-c
    Gustavsberg

    Downward shower connection, fixed bathtub spout, 150 c-c

    Estetic bathtub mixer gives you just the temperature you want and comes with the click on shelf in the back for a even nicer look. Available in chrome and matt black.

    Available in Matt black: GB4121843353

    기술 사양
    • 특징 참조GB41218433
    • 제품군Estetic
    • 제품분류Bath mixer
    • 유형개체 (단일 개체)
    • 게시일2025-11-05
    • 에디션 넘버1
    • 높이(mm)50
    • 너비(mm)285
    • 깊이(mm)144
    관련성
    • 주 재료놋쇠
    • 설계국가스웨덴
    • 제조국가스웨덴
    분류
    • BIMobject 카테고리위생 - 수도꼭지
    • ETIM 코드EC011329
    • ETIM 이름Shower mixing tap