제품 게시
DIVISÓRIA 120 BA13 Gold - Interior drywall partition
DIVISÓRIA 120 BA13 Gold - Interior drywall partition
DIVISÓRIA 120 BA13 Gold - Interior drywall partition
DIVISÓRIA 120 BA13 Gold - Interior drywall partition
    Gyptec Iberica

    DIVISÓRIA 120 BA13 Gold - Interior drywall partition

    Solution for interior drywall partition, comprising a structure with horizontal metal profiles RAIA 70 and vertical metal profiles MONTANTE 70, spaced every 400 mm, on which two layers of Gyptec BA13Gold (GOLD) plasterboards are fixed each side. 

    Volcalis ALPHA mineral wool in the cavity space. 

    Surfaces ready for final finishing of painting or decoration.

    사양
    • The Gyptec partition and wall systems consists of laminated plasterboards bolted to steel profiles. According to the envisaged final thickness and desired insulation characteristics the most suitable type of system to be employed can be chosen: simple with higher fire resistance, with or without insulation.

      In areas of greater demand, more complex systems are used, with reinforced structure and double or triple boards.

    기술 사양
    • 특징 참조divisoria-120-ba13gold
    • 제품군GYPTEC SOLUTIONS
    • 제품분류Interior drywall partitions
    • 유형건축 자재
    • 게시일2024-12-03
    • 에디션 넘버1
    관련성
    • 주 재료석고
    • 부 재료회반죽
    • 설계국가포르투갈
    • 제조국가포르투갈
    분류
    • BIMobject 카테고리벽 - 파티션
    • IFC 분류벽
    • UNSPSC 이름Gypsum board
    • UNSPSC 코드30161509
    • Uniclass 2015 코드Pr_25_71_52_38
    • Uniclass 2015 설명Gypsum plasterboards
    • CSI 마스터 형식 2014 코드09 29 00
    • CSI 마스터 형식 2014 제목Gypsum Board
    • OmniClass 번호23-13 13 11 19
    • OmniClass 제목Gypsum
    • CSI 단일 형식 II 코드C3010
    • CSI 단일 형식 II 제목Wall Finishes

    지역 가용성

    유럽 아프리카