제품 게시
REVESTIMENTO 73 BA13 Gold - Interior wall lining
REVESTIMENTO 73 BA13 Gold - Interior wall lining
REVESTIMENTO 73 BA13 Gold - Interior wall lining
REVESTIMENTO 73 BA13 Gold - Interior wall lining
    Gyptec Iberica

    REVESTIMENTO 73 BA13 Gold - Interior wall lining

    Solution for interior wall lining, consisting of self-supporting structure with horizontal metal profiles RAIA 48 and vertical metal profiles MONTANTE 48, spaced every 400 mm, on which 2 layers of Gyptec BA13Gold (GOLD) plasterboards are fixed. 

    Volcalis ALPHA mineral wool in the cavity space. 

    Surfaces ready for final finishing of painting or decoration.
    사양
    • Coating the inside of exterior walls is one of the most practical and efficient ways to recover existing buildings, or as a root solution for new projects. Which system to recommend depends on the conditions of the wall and on the intended insulation.

      Gyptec boards (simple or insulated) can be directly glued with GA adhesive glue, or applied with a metal support structure.

    기술 사양
    • 특징 참조revestimento-73-ba13gold
    • 제품군GYPTEC SOLUTIONS
    • 제품분류Interior wall linings
    • 유형건축 자재
    • 게시일2024-12-03
    • 에디션 넘버1
    관련성
    • 주 재료석고
    • 부 재료회반죽
    • 설계국가포르투갈
    • 제조국가포르투갈
    분류
    • BIMobject 카테고리벽 - 파티션
    • IFC 분류벽
    • UNSPSC 이름Gypsum board
    • UNSPSC 코드30161509
    • Uniclass 2015 코드Pr_25_71_52_38
    • Uniclass 2015 설명Gypsum plasterboards
    • CSI 마스터 형식 2014 코드09 29 00
    • CSI 마스터 형식 2014 제목Gypsum Board
    • OmniClass 번호23-13 13 11 19
    • OmniClass 제목Gypsum
    • CSI 단일 형식 II 코드C3010
    • CSI 단일 형식 II 제목Wall Finishes

    지역 가용성

    유럽 아프리카