제품 게시
Phenolic Ceiling Hung Toilet Partitions
Hadrian

Phenolic Ceiling Hung Toilet Partitions

Ceiling hung phenolic toilet partitions provide a clean and contemporary appearance for modern restroom designs while permitting quick and easy floor maintenance, especially when combined with wall-hung fixtures. These toilet partitions are recommended for modernization where a drop ceiling or open-span construction can be used.

Compliance:

ADA Compliant, Class A flame spread index is 0-25; Class A and B smoke developed index 0-450

Features:

  • Doors and pilasters overlap to eliminate sightlines, making them ideal for all-gender and unisex restrooms
  • Class A flame spread index is 0-25; Class A and B smoke developed index 0-450
  • Choice of stylish brushed stainless steel or matte black hardware
  • Scratchproof material won't fade, crack or delaminate and resists oil, chemicals and bacteria
  • Occupancy indicator latch flips from green to red when stall is in use for enhanced privacy

Keywords: Phenolic Ceiling Hung Toilet Partitions, Ceiling Hung Cubicle Solution, Ceiling-Hung Restroom Partitions, Phenolic Restroom Toilet Stalls, Ceiling mounted toilet partitions, toilet cubicals, hung black, cubicle toilet, cubicle ceiling, ceiling hung toilet partitions, toilet dividers, bathroom toilet partitions, bathroom stall panels, bathroom stall partitions, bathroom stall dividers, commercial bath stalls, bathroom dividers partitions,

사양
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

기술 사양
  • 특징 참조hadrian_phenolic_ceiling_hung
  • 제품군Toilets
  • 제품분류Toilet Partitions
  • 유형개체 (단일 개체)
  • 게시일2025-01-27
  • 에디션 넘버1
관련성
  • 설계국가미국
분류
  • BIMobject 카테고리위생 - 스크린 및 칸막이
  • ETIM 코드EG017920
  • ETIM 이름Sanitary partitions and cabins
  • CSI 마스터 형식 2014 코드10 22 00
  • CSI 마스터 형식 2014 제목Partitions
  • OmniClass 번호23-31 25 11
  • OmniClass 제목Restroom Partitions

지역 가용성

유럽 아시아 아프리카 남아메리카 오세아니아