제품 게시
Climbing Net Active 4000
Climbing Net Active 4000
Climbing Net Active 4000
Climbing Net Active 4000
Climbing Net Active 4000
    HAGS

    Climbing Net Active 4000

    A mountain, a castle, a giant tree, an army assault course. The HAGS 4m High Net Pyramid opens up a world where young imaginations can soar! The potential for creativity with endless spatial, physical and mental challenges are all here for individuals and groups of children of all abilities from 3+ years. Are you tough enough? The Pyramid certainly is! Made from six strand steel reinforced, 18mm braided nylon rope, and secure pressed-aluminium connectors, all connected to a stainless steel mast.
    사양
    • 8074808 - Green/Black - Cast in Place 8074809 - Red/Black - Cast in Place
    기술 사양
    • 특징 참조active-4000
    • 제품군Freestanding Play Equipment
    • 제품분류Climbing Nets
    • 유형개체 (단일 개체)
    • 게시일2025-01-13
    • 에디션 넘버1
    관련성
    • 설계국가스웨덴
    • 제조국가폴란드
    분류
    • BIMobject 카테고리조경 - 운동장