제품 게시
Planter Flox, Low
Planter Flox, Low
    HAGS

    Planter Flox, Low

    Flox is a simple yet highly elegant planter that fits seamlessly into both historic and modern settings. The planter is available in two different heights and can be positioned either as a solitary unit or in groups. It is also effective as a divider between, for instance, a pedestrian street and a busy road. An irrigation system is available as an option, and Flox is stackable, making temporary storage convenient. The Flox Low planter is 0.6 meters high and is available in black or as galvanized. Designer: Gunilla Allard.
    사양
    • 8034853 0.6m, Black - Free Standing 8034855 0.6m, Galv - Free Standing
    기술 사양
    • 특징 참조planter-flox-low
    • 제품군Planters
    • 제품분류Flox
    • 유형개체 (단일 개체)
    • 게시일2022-08-26
    • 에디션 넘버1
    관련성
    • 설계국가스웨덴
    • 제조국가폴란드
    분류
    • BIMobject 카테고리조경 - 야외 가구