제품 게시
Platform Hopper
Platform Hopper
Platform Hopper
Platform Hopper
Platform Hopper
    HAGS

    Platform Hopper

    The HAGS Platform Hopper is a versatile and engaging play platform available in different heights. The Hopper features vulcanized rubber springs that provide a pleasant and resilient feel, adding an element of fun and excitement to children's play experiences. Balance is in many ways the most fundamental of the basic motor skills. Balance training involves equilibrium training, body awareness, vision, and tactile sensation (if barefoot). Hoppers are available in various heights and can be combined in different play circuits.
    사양
    • 8012853 - Black - 0,25m - Sunken Foundation 8012856 - Black - 0,25m - Cast in Place 8012857 - Black - 0,25m - Above Ground 8012859 - Black - 0,4m - Sunken Foundation 8012861 - Black - 0,4m - Cast in Place 8012862 - Black - 0,4m - Above Ground 8012863 - Black - 0,55m - Sunken Foundation 8012864 - Black - 0,55m - Cast in Place 8012865 - Black - 0,55m - Above Ground
    기술 사양
    • 특징 참조Platform-Hopper
    • 제품군Freestanding Play Equipment
    • 제품분류Obstacle Courses
    • 유형개체 (단일 개체)
    • 게시일2026-02-11
    • 에디션 넘버1
    관련성
    • 설계국가스웨덴
    • 제조국가폴란드
    분류
    • BIMobject 카테고리조경 - 운동장

    지역 가용성

    유럽