제품 게시
uBox universal Base set for linear shower drains for standard installation
uBox universal Base set for linear shower drains for standard installation
    hansgrohe

    uBox universal Base set for linear shower drains for standard installation

    uBox universal Base set for finish sets for standard installation
    사양
    • Surfaces: - 01001180 n.a. Specification: • consists of: base set, siphon, pre-assembled sealing membrane, height adjustment boards, screed protection cover • suitable for all shower drains • where to use: new construction, renovation • water seal: 50 mm • minimal installation height: 75 mm • drainage capacity with siphon: up to 42 l/min • drainage capacity with Dryphon: up to 60 l/min • connection diameter: DN50 • direction of outlet: horizontal • connection: 3-sided • easy fixation to the floor with mounting bracket • height adjustable with the foam boards • mounting type: wall-mounted, free in the floor • easy to clean siphon • removable siphon • suitable for soundproof mounting
    기술 사양
    • 특징 참조01001180
    • 제품군Concealed basic set shower drains
    • 제품분류uBox universal
    • 유형개체 (단일 개체)
    • 게시일2022-11-23
    • 에디션 넘버1
    • 높이(mm)87
    • 너비(mm)139
    • 깊이(mm)343
    관련성
    • 주 재료플라스틱
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)1.2
    분류
    • BIMobject 카테고리위생 - 욕실 설비 시스템
    • IFC 분류위생 터미널
    • UNSPSC 이름Showers
    • UNSPSC 코드30181503
    • Uniclass 2015 코드SL_35_80_80
    • Uniclass 2015 설명Showers
    • OmniClass 번호23-31 17 00
    • OmniClass 제목Showers