제품 게시
AddStoris Towel rack with towel holder
AddStoris Towel rack with towel holder
AddStoris Towel rack with towel holder
AddStoris Towel rack with towel holder
    hansgrohe

    AddStoris Towel rack with towel holder

    AddStoris Towel rack with towel holder
    사양
    • Surfaces: - 41751820 Brushed Nickel - 41751000 Chrome - 41751140 Brushed Bronze - 41751340 Brushed Black Chrome - 41751670 Matt Black - 41751700 Matt White - 41751990 Polished Gold Optic Specification: • wall-mounted • material: metal • material holder: plastic • length: 648 mm • with mounting material • concealed fastening • drilling distance: 626 mm • diameter drill hole: 6 mm
    기술 사양
    • 특징 참조41751XXX
    • 제품군Towel rack
    • 제품분류AddStoris
    • 유형개체 (단일 개체)
    • 게시일2022-11-02
    • 에디션 넘버1
    • 높이(mm)72
    • 너비(mm)648
    • 깊이(mm)248
    관련성
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)3.2
    분류
    • BIMobject 카테고리위생 - 욕실 소품
    • IFC 분류위생 터미널