제품 게시
Xarita E Mirror with LED lights 500/50 IR Sensor
Xarita E Mirror with LED lights 500/50 IR Sensor
    hansgrohe

    Xarita E Mirror with LED lights 500/50 IR Sensor

    Xarita E Mirror with LED lights 500/50 IR Sensor
    사양
    • Surfaces: - 54998700 Matt White Specification: • material: mirror glass • material frame: aluminium • surface material: powder coating • MoistureProof: durable and splash water resistant material • TouchlessSensor: light control via infrared sensor via hand movement under the mirror • light source: LED • direct LED light • colour temperature: 4000 K • LED lifetime: > 50.000 hours • stepless dimmable • AntiFog: with mirror heating • Auto-off function: automatic shutdown for all functions • with mounting material • concealed fastening • wall-mounted
    기술 사양
    • 특징 참조54998XXX
    • 제품군Mirrors
    • 제품분류Xarita E
    • 유형개체 (단일 개체)
    • 게시일2023-08-30
    • 에디션 넘버1
    • 높이(mm)706
    • 너비(mm)506
    • 깊이(mm)50
    관련성
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)5.8
    분류
    • BIMobject 카테고리위생 - 거울
    • IFC 분류가구 요소
    • ETIM 코드EC010550
    • ETIM 이름Mirror
    • UNSPSC 이름Furniture and Furnishings
    • UNSPSC 코드56
    • Uniclass 2015 코드Pr_25_71_53_06
    • Uniclass 2015 설명Bathroom mirrors
    • CSI 마스터 형식 2014 코드08 83 00
    • CSI 마스터 형식 2014 제목Mirrors
    • OmniClass 번호23-21 37 13 15
    • OmniClass 제목Mirrors
    • CSI 단일 형식 II 코드E2010
    • CSI 단일 형식 II 제목Fixed Furnishings