제품 게시
uBox universal Installation set 100 cm for tileable linear shower drains into the floor screed
uBox universal Installation set 100 cm for tileable linear shower drains into the floor screed
    hansgrohe

    uBox universal Installation set 100 cm for tileable linear shower drains into the floor screed

    RainDrain Installation set 1000 for shower drains finish sets
    사양
    • Surfaces: - 56014180 n.a. Specification: • consists of: Stainless Steel drain, pre-assembled sealing membrane, height adjustment feet, tiling aid • suitable for all RainDrain Rock and RainDrain Match finish sets • where to use: new construction, renovation • incl. height adjustment feet and tiling aid for installation • with integrated slope • material installation set: Stainless Steel 304 (1.4301)
    기술 사양
    • 특징 참조56014180
    • 제품군Concealed basic set shower drains
    • 제품분류uBox universal
    • 유형개체 (단일 개체)
    • 게시일2022-11-02
    • 에디션 넘버1
    • 높이(mm)41
    • 너비(mm)113
    • 깊이(mm)1000
    관련성
    • 주 재료스테인레스강
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)0.6
    분류
    • BIMobject 카테고리위생 - 욕실 설비 시스템
    • IFC 분류위생 터미널
    • UNSPSC 이름Showers
    • UNSPSC 코드30181503
    • Uniclass 2015 코드SL_35_80_80
    • Uniclass 2015 설명Showers
    • OmniClass 번호23-31 17 00
    • OmniClass 제목Showers