제품 게시
RainDrain Rock Linear shower drain 80 cm tileable with cuttable extensions
RainDrain Rock Linear shower drain 80 cm tileable with cuttable extensions
    hansgrohe

    RainDrain Rock Linear shower drain 80 cm tileable with cuttable extensions

    RainDrain Rock Finish set shower drain 800 cut on size and tileable
    사양
    • Surfaces: - 56031000 n.a. Specification: • consists of: tileable grate, grate removal tool, Dryphon • can be shortened on site • frameless design • height adjustable grate • up to 60 l/min drainage capacity • where to use: new construction, renovation • tile thickness: up to 40 mm • suitable for every type of tile and tile thickness • grate removal tool allows easy removal of the finish set • easy to clean • type of odour seal: mechanical • Dryphon enables waterless siphon system • mounting type: free in the floor, two-sided • 50 mm excess length on both sides • can be shortened to a minimum of 800 mm • grate material: Stainless Steel 304 (1.4301) • suitable for primary drainage
    기술 사양
    • 특징 참조56031000
    • 제품군Shower drains
    • 제품분류RainDrain Rock
    • 유형개체 (단일 개체)
    • 게시일2022-11-02
    • 에디션 넘버1
    • 높이(mm)7
    • 너비(mm)58
    • 깊이(mm)900
    관련성
    • 주 재료스테인레스강
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)1.4
    분류
    • BIMobject 카테고리배관 - 배수
    • IFC 분류파이프 부속
    • ETIM 코드EC011720
    • ETIM 이름Shower drain
    • UNSPSC 이름Plumbing adapters
    • UNSPSC 코드40141719
    • Uniclass 2015 코드Pr_65_52_25
    • Uniclass 2015 설명Drainage traps and accessories
    • CSI 마스터 형식 2014 코드22 13 19.13
    • CSI 마스터 형식 2014 제목Sanitary Drains
    • OmniClass 번호23-31 17 29
    • OmniClass 제목Shower Drains
    • CSI 단일 형식 II 코드D2010
    • CSI 단일 형식 II 제목Plumbing Fixtures