제품 게시
RainDrain Match Plus Finish set shower drain 900 with height adjustable frame
RainDrain Match Plus Finish set shower drain 900 with height adjustable frame
    hansgrohe

    RainDrain Match Plus Finish set shower drain 900 with height adjustable frame

    RainDrain Match Plus Finish set shower drain 900 with height adjustable frame
    사양
    • Surfaces: - 56216800 Brushed Stainless Steel - 56216670 Matt Black - 56216700 Matt White Specification: • consists of: design grate, height adjustable frame, wall installation flange, Dryphon • mounting type: wall-mounted, free in the floor • tileable on the back side • easy to clean surface • easy adjustment to tile thickness with height adjustable frame (7 – 18 mm) • tile thickness: up to 18 mm • suitable for any type of tile • up to 60 l/min drainage capacity • where to use: new construction, renovation • grate removal tool allows easy removal of the finish set • type of odour seal: mechanical • Dryphon enables waterless siphon system • wall mounting possible • tile inlay depth: 12 mm • grate material: Stainless Steel 304 (1.4301) • suitable for primary and secondary drainage • frame width: 62 mm
    기술 사양
    • 특징 참조56216XXX
    • 제품군Shower drains
    • 제품분류RainDrain Match
    • 유형개체 (단일 개체)
    • 게시일2023-11-24
    • 에디션 넘버1
    • 높이(mm)25
    • 너비(mm)81
    • 깊이(mm)755
    관련성
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리배관 - 배수
    • IFC 분류위생 터미널
    • OmniClass 번호23-31 17 29
    • OmniClass 제목Shower Drains