제품 게시
EluPura S WC seat and cover with top fix, SoftClose and QuickRelease, Slim
EluPura S WC seat and cover with top fix, SoftClose and QuickRelease, Slim
    hansgrohe

    EluPura S WC seat and cover with top fix, SoftClose and QuickRelease, Slim

    EluPura S WC seat and cover with top fix, SoftClose and QuickRelease, Slim
    사양
    • Surfaces: - 60200450 White Specification: • consists of: WC seat, cover • material: Urea • degree of gloss: glossy • with comfortable SoftClose mechanism • QuickRelease: quick removable toilet seat and cover
    기술 사양
    • 특징 참조60200XXX
    • 제품군Toilet seats
    • 제품분류EluPura S
    • 유형개체 (단일 개체)
    • 게시일2023-08-30
    • 에디션 넘버1
    • 너비(mm)366
    • 깊이(mm)440
    관련성
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)4.6
    분류
    • BIMobject 카테고리위생 - Toilet Seats
    • IFC 분류가구 요소
    • Uniclass 2015 코드Pr_40_20_93_95
    • Uniclass 2015 설명WC seats and covers
    • OmniClass 번호23-31 19 00
    • OmniClass 제목Toilets