제품 게시
2-hole single lever kitchen mixer with pull-out spray
2-hole single lever kitchen mixer with pull-out spray
    hansgrohe

    2-hole single lever kitchen mixer with pull-out spray

    Metris Select M71 2-hole single lever kitchen mixer 220, pull-out spray, 2jet, sBox
    사양
    • Surfaces: - 73805000 Chrome - 73805800 Stainless Steel Finish Specification: • consists of: 2-hole single lever kitchen mixer, control unit, hose box • ComfortZone 220 • swivel range adjustable in 2 steps to 110° or 150° • flexible position of faucet controls, 2 tap holes with Ø 35 mm required • push of control unit: intuitive start and stop function of the water flow, turn: automatic drain operation • laminar spray, shower spray • lockable shower spray, spray returns automatically through handle closing • MagFit magnetic shower support • connection dimension: DN15 • maximum flow rate at 3 bar: 7 l/min • ceramic cartridge • connection type: G ⅜ connections • integrated non-return valve • suitable for continuous flow water heaters • sBox for quiet, smooth and protected hose guidance in the cabinet, under the countertop • extension length up to 76 cm
    기술 사양
    • 특징 참조73805800
    • 제품군Kitchen mixers
    • 제품분류M71
    • 유형개체 (단일 개체)
    • 게시일2018-01-15
    • 에디션 넘버1
    • 높이(mm)332
    • 너비(mm)118
    • 깊이(mm)251
    관련성
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)4.3
    분류
    • BIMobject 카테고리위생 - 수도꼭지
    • IFC 분류밸브
    • ETIM 코드EC011431
    • ETIM 이름Kitchen mixing tap
    • UNSPSC 이름Sanitary ware
    • UNSPSC 코드301815
    • Uniclass 2015 코드Pr_40_20_87_84
    • Uniclass 2015 설명Sink taps
    • CSI 마스터 형식 2014 코드22 41 39
    • CSI 마스터 형식 2014 제목Residential Faucets, Supplies, and Trim
    • OmniClass 번호23-31 11 00
    • OmniClass 제목Faucets
    • CSI 단일 형식 II 코드D2010
    • CSI 단일 형식 II 제목Plumbing Fixtures