제품 게시
DOGLA-TRIO 1033 Wire Mesh
DOGLA-TRIO 1033 Wire Mesh
DOGLA-TRIO 1033 Wire Mesh
DOGLA-TRIO 1033 Wire Mesh
DOGLA-TRIO 1033 Wire Mesh
DOGLA-TRIO 1033 Wire Mesh
    HAVER & BOECKER

    DOGLA-TRIO 1033 Wire Mesh

    The HAVER Architectural Mesh DOGLA-TRIO 1033 is a robust weave, which gets its structure from clusters of vertical wires. Made from high quality stainless steel, Architectural Mesh is incredibly strong, rigid and durable. Its inherent stability make it an incredibly versatile wire mesh suitable for semi-transparent façade claddings, balustrade or guardrail infills as well as interior claddings.

    Mounting solution for facades
    Stainless steel wire mesh can be tensioned over several storeys using flat tension profiles, clevis screws and pressure springs. Especially in exterior applications, structural characteristics require the use of pressure springs. They lend sufficient elasticity to the wire mesh when exposed to respective loads. A solid substructure for absorbing the resulting loads is required at the top and bottom mounting points. Intermediate mounting is provided at each floor level by means of a round tube and wire connectors running behind the mesh. Standing in front of the element the intermediate mounting is almost invisible.

    Based on technical requirements, other endings and tensioning systems are also possible. Special mounting solutions are individually determined and implemented with planners and contractors.

    HAVER Architectural Mesh comes ready to install with complete and easy-to-follow instructions. Once installed, stainless steel architectural mesh facades require little to no maintenance.

    사양
    • Weight: ~ 6.5 kg/m² (1.33 lbs/sqft)
      Open area: ~ 67%

      Size: custom-made mesh elements
      Width: up to 3 m
      Height: up to 25 m

      Color/Finish: Coloring options are available

      Main applications: Façade, Ceiling, Wall, Balustrade

    기술 사양
    • 특징 참조dogla-trio-1033
    • 제품군Architectural Wire Mesh
    • 제품분류Facade cladding
    • 유형개체 (단일 개체)
    • 게시일2021-03-04
    • 에디션 넘버1
    관련성
    • 주 재료스테인레스강
    • 부 재료금속
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리벽 - 외피
    • IFC 분류구조 연결
    • UNSPSC 이름Metal fabric media
    • UNSPSC 코드40161801
    • Uniclass 2015 코드Pr_30_59_07_86
    • Uniclass 2015 설명Sunscreens
    • CSI 마스터 형식 2014 코드10 71 13.43
    • CSI 마스터 형식 2014 제목Fixed Sun Screens
    • OmniClass 번호23-13 33 27 11 11
    • OmniClass 제목Curtain Wall Components