제품 게시
MULTILAYER Fittings Klimapress - Brass
MULTILAYER Fittings Klimapress - Brass
MULTILAYER Fittings Klimapress - Brass
    Heliroma

    MULTILAYER Fittings Klimapress - Brass

    KLIMAPRESS is a range of press fittings made of brass – CW617N, a special brass that ensures greater resistance to corrosion and oxidation. CW617N brass is approved by 4MS. The fittings are manufactured with optimized elements. After pressing, the connection is durable and highly strength resistant: stainless steel press sleeve geometry, stop ring made of polypropylene and press jaw guide ensure simple free pressing, EPDM O-rings ensure an absolute watertight connection between the support sleeve and inner pipe wall.
    사양
    • The pressing sleeves, made of stainless steel, have an inspection window to check the penetration depth of the pipe before pressing. Each sleeve has the indication of the diameter and the production order engraved, thus assuring product traceability. HELIROMA KLIMAPRESS fittings have been designed to be used with HELIKLIMA multilayer pipe and KLIMAPRESS PPSU fittings.
    기술 사양
    • 특징 참조multilayer-fittings-klimapress-brass
    • 유형조립식 (다중 개체)
    • 게시일2025-03-14
    • 에디션 넘버1
    관련성
    • 주 재료놋쇠
    • 설계국가포르투갈
    • 제조국가포르투갈
    분류
    • BIMobject 카테고리배관 - 조인트
    • IFC 분류말뚝