제품 게시
MULTILAYER Fittings Klimapress PPSU LP
MULTILAYER Fittings Klimapress PPSU LP
MULTILAYER Fittings Klimapress PPSU LP
    Heliroma

    MULTILAYER Fittings Klimapress PPSU LP

    KLIMAPRESS PPSU is a range of press fittings made of Polyphenylsulfone – PPSU, which offers one of the best performances within sulfone grade. This polymer has excellent characteristics such as: high impact strength, high chemical resistance, excellent oxidation resistance, low weight and low roughness that deliver hight durability and a long-lasting performance. The pressing sleeves, made of stainless steel, have an inspection window to check the penetration depth of pipe before pressing. In each sleeve the production order and the diameter are marked. The EPDM O-ring, a high-temperature and aging resistant O-ring fitted into a groove, provides sealing between the fitting insert part and inner wall of the pipe. HELIROMA KLIMAPRESS PPSU fittings have been designed to be used with HELIKLIMA multilayer pipe and KLIMAPRESS fittings. KLIMAPRESS PPSU fittings are supplied in black colour.
    사양
    • » Highest reliability and durability; » Highly resistant to corrosion and oxidation; » 100% compatible with existing HELIROMA components and tools; » High mechanical resistance; » Very low stress crack sensitivity; » Flow optimised design; » Visual assurance of pipe position; » Quick Installation; » Eco-friendly; » Certification.
    기술 사양
    • 특징 참조multilayer-fittings-klimapress-ppsulp
    • 유형조립식 (다중 개체)
    • 게시일2025-03-14
    • 에디션 넘버1
    관련성
    • 설계국가포르투갈
    • 제조국가포르투갈
    분류
    • BIMobject 카테고리배관 - 조인트