제품 게시
PP-R Pipes
PP-R Pipes
PP-R Pipes
PP-R Pipes
PP-R Pipes
PP-R Pipes
    Heliroma

    PP-R Pipes

    Our PP-R system composed by pipes and fittings for reliable hot & cold water and HVAC applications. Our pipes: - HELISYSTEM | PP-R 100 SDR 6 - HELISYSTEM | PP-R 100 SDR 7,4 - ROMAFASER | PP-R 100 + FG SDR 7,4 - ROMAKLIMA | PP-R 100 + FG SDR 11 - ROMAFASER ANTI-UV | PP-R 100 + FG SDR 7,4 ANTI-UV - ROMAFASER CT + | PP-R 125 + FG SDR 9 - ROMAFASER CT | PP-RCT 125 + FG SDR 11 - ROMAKLIMA CT | PP-RCT 125 + FG SDR 17
    사양
    • HELIROMA piping systems can be used in nearly any pressure application and range in size from 20 to 400 mm. This allows installers to use one type of pipe for an entire system rather than mixing multiple materials and joining methods. An entire project can be done using HELIROMA pipes, eliminating the need for multiple tools sets and maintenance programs. All systems from PP-R HELIROMA family, can be combined on installations.
    기술 사양
    • 특징 참조ppr-pipes
    • 게시일2025-03-14
    • 에디션 넘버1
    관련성
    • 주 재료폴리프로필렌
    • 부 재료Fiberglass
    • 설계국가포르투갈
    • 제조국가포르투갈
    분류
    • BIMobject 카테고리배관 - 파이프