제품 게시
HENRY® 356C Multipro
HENRY® 356C Multipro
    HENRY

    HENRY® 356C Multipro

    HENRY® 356C MultiPro™ is a premium, commercial-grade, multipurpose adhesive excellent for commercial and residential installations. HENRY 356C has quick initial grab and ample working time and can be used for a wide variety of flooring applications.  

    Key Features 

    • Extremely versatile 
    • Aggressive early grab 
    • Excellent bond integrity 
    • Non-staining 
    • Moisture & alkali resistant 
    • Solvent-free & low odor 
    • Antimicrobial product protection 

    Standards 

    SystemOne 

    CRI Green Label Plus 

    HENRY’S Best 10-Year


    사양
    • Flooring Type 

      Rough-Backed Carpet  

      Smooth-Backed Carpet 

      Felt-Backed Sheet Vinyl, Cork Sheet Underlayment 

      Shelf life is 1 year, if unopened. VOC: 1.7 g/L, calculated, SCAQMD 1168

    기술 사양
    • 특징 참조henry-356C
    • 제품군Henry® Flooring Adhesives
    • 제품분류Carpet and Carpet Tile
    • 유형개체 (단일 개체)
    • 게시일2020-09-10
    • 에디션 넘버1
    관련성
    • 제조국가미국
    분류
    • BIMobject 카테고리바닥재 - 바닥