제품 게시
HENRY® 444 FRP Panel Adhesive
HENRY

HENRY® 444 FRP Panel Adhesive

A premium, installer-grade adhesive for the installation of fiberglass-reinforced plastic panels.

Key Features 

  • High Strength 
  • Fast setting 
  • Moisture resistant 
  • Nonflammable 

Standards 

Greenline 

Ready to Use / Premixed 

HENRY’S Best 10-Year

사양
  • When installing FRP panels V-Notch D=1/4″, W=1/4″. A=3/4″ 80-90 sq.ft. / gal.; 2-2.2 sq.m / L  

    V-Notch D=1/4″, W=3/16, A=5/16″ 55-65 sq.ft. / gal.; 1.3-1.6 sq. m / L  

    Shelf life is 1 year, if unopened VOC: 50 g/L, calculated and reported, SCAQMD 1168

기술 사양
  • 특징 참조henry-444
  • 제품군Henry® Flooring Adhesives
  • 제품분류Construction and Specialty
  • 유형개체 (단일 개체)
  • 게시일2020-09-10
  • 에디션 넘버1
관련성
  • 제조국가미국
분류
  • BIMobject 카테고리바닥재 - 바닥