제품 게시
CW Contour Wall Mount
CW Contour Wall Mount
CW Contour Wall Mount
CW Contour Wall Mount
CW Contour Wall Mount
CW Contour Wall Mount

    CW Contour Wall Mount

    Features

    • Contoured architectural form integrates seamlessly with modern interiors
    • Low-profile style meets ADA compliance standards
    • Direct and indirect lighting with closed top or bottom options available
    • Tamper-resistant screws are provided for vandal-prone areas
    • Low-voltage controller wall plate accessories provide easy access for healthcare personnel
    • Six standard finish options and a wide selection of custom colors complement architectural elements
    • Support human-centric design with adaptive, individualized lighting using tunable white light
    • Build America, Buy America and Buy American Act compliant
    • Made Right Here® in the USA
    사양
      • Housing
        • 20-gauge die-formed, welded C.R.S. with die-cast aluminum end caps. Tamper-resistant Torx Pin screws and (1) tamper-resistant tool provided.
      • Shielding
        • Diffuse matte acrylic, .080″ thick.
      • Finish
        • Textured anti-microbial matte white polyester TGIC powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.
      • Electrical
        • High-quality mid-power LED boards. L70 >72,000 hours per IES TM-21. 50/60 Hz constant current driver.
      • Mounting
        • Wall mounts over horizontal junction box, flush to wall.
      • Listings
        • cCSAus certified as luminaire suitable for dry or damp locations.
        • ADA compliant
        • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
        • Request certification at hew.com/buy-american.
      • Warranty
        • 5-year limited warranty, see details
    기술 사양
    • 특징 참조cw-contour-wall-mount
    • 제품군Indoor Luminaires
    • 제품분류Downlights
    • 유형개체 (단일 개체)
    • 게시일2026-08-25
    • 에디션 넘버1
    분류
    • BIMobject 카테고리조명 - 벽면 설치