제품 게시
SEMILISO Façade Insulated sandwich panel
SEMILISO Façade Insulated sandwich panel
    Hiansa

    SEMILISO Façade Insulated sandwich panel

    This Hiansa composite panel for façade cladding comprises 2 steel sheets and a insulating foam core on the inside in order to guarantee optimum heat insulation properties. These panels may be installed vertically or horizontally. Surfaces finishes are available with options of totally smooth, semi-smooth, profiled or micro-profiled, depending on the number and the distance between the ribs on the exterior face, the interior face being normally profiled in order to increase the inertial of the panel. Hiansa offers its clients a wide range of colours and organic finishing coatings.
    기술 사양
    • 특징 참조hiansa-fachada-smls
    • 제품군Façade Sandwich Panel
    • 제품분류Façade Sandwich Panel Hidden fixing
    • 유형개체 (단일 개체)
    • 게시일2021-03-18
    • 에디션 넘버1
    • 너비(mm)1100
    관련성
    • 주 재료철
    • 부 재료폴리우레탄
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리벽 - 샌드위치 패널
    • IFC 분류벽
    • UNSPSC 이름Wall finishing materials
    • UNSPSC 코드301615
    • Uniclass 2015 코드Ss_20_10_60_84
    • Uniclass 2015 설명Structural insulated panel systems
    • CSI 마스터 형식 2014 코드06 83 00
    • CSI 마스터 형식 2014 제목Composite Paneling
    • OmniClass 번호23-13 33 15
    • OmniClass 제목Wall Exteriors
    • CSI 단일 형식 II 코드B2010
    • CSI 단일 형식 II 제목Exterior Walls