제품 게시
Bläk 780 Tokyo hinged pair door
Hietakari

Bläk 780 Tokyo hinged pair door

Double door Doors open 90 degrees to the outside and are equipped with an adjustable centring. The function of the centering is to return the door to the open and closed positions. INSTALL The door panels are mounted to building wall using wall mounting profiles on each side of the enclosure space. The panels are secured with self-drilling screws. The top of the glass wall is secured from both sides by profiles fixed to the panel and the ceiling. Magnet seals are installed on each of the doorway panels to keep the door tightly closed.
기술 사양
  • 특징 참조blak-780
  • 제품군Hietakari
  • 제품분류Shower
  • 유형개체 (단일 개체)
  • 게시일2022-05-04
  • 에디션 넘버1
관련성
  • 주 재료금속
  • 부 재료유리
분류
  • BIMobject 카테고리위생 - Shower screens
  • IFC 분류객체
  • UNSPSC 이름Bathtub or shower enclosures
  • UNSPSC 코드30181507
  • Uniclass 2015 코드Ac_35_80_80
  • Uniclass 2015 설명Showering
  • OmniClass 번호23-31 17 25
  • OmniClass 제목Shower Screens