제품 게시
Bläk 861 Tokyo sliding door
Hietakari

Bläk 861 Tokyo sliding door

Sliding door with soft closing mechanism The sliding door unit consists of a glass screen and a sliding mechanism mounted to the building wall above the doorway.Sliding door fixture takes up very little space in the room, a quality sliding mechanism and a floor guide fitting provides a smooth and safe door movement.The doors are equipped with soft closing mechanism which cushions the closing and gently pulls the door into position. Handle height is 0.5B (as per 2D drawing). INSTALL The sliding rail profile is fixed to the wall.The sliding mechanism is affixed to the top of the door panels before being mounted on the sliding profile. A door guide is installed on the floor. The sliding rail profile is covered from the front and sides with cover plates.
기술 사양
  • 특징 참조blak-861
  • 제품군Hietakari
  • 제품분류Shower
  • 유형개체 (단일 개체)
  • 게시일2022-05-04
  • 에디션 넘버1
관련성
  • 주 재료금속
  • 부 재료유리
분류
  • BIMobject 카테고리위생 - Shower screens
  • IFC 분류객체
  • UNSPSC 이름Bathtub or shower enclosures
  • UNSPSC 코드30181507
  • Uniclass 2015 코드Ac_35_80_80
  • Uniclass 2015 설명Showering
  • OmniClass 번호23-31 17 25
  • OmniClass 제목Shower Screens