제품 게시
Celine M02 New york
Hietakari

Celine M02 New york

Glass door Celine doors are made of tempered glass and aluminum. The frames are also made of aluminum, so the doors are also suitable for use in wet spaces. The door opens 180 degrees and the product can be installed in any direction. The product comes with frames, a door leaf, a handle, a lock cassette and a lock counterpart. The handle is interchangeable with another door handle for the Nordic market. The door is always made according to measures. In the Helsinki model, the door leaf is unframed, so the edges of the door leaf are exposed glass. In the New York, Tokyo and Paris models, the door leaf is framed. The Tokyo and Paris models are also equipped with aluminum grids glued to the glass. INSTALL The aluminum frame is assembled and attached to the walls of the building. The door leaf hinges are attached to the frame. The door leaf is attached to the hinges attached to the frame. The handiness of the product is selected during the installation phase, so it is not necessary to indicate the handiness when ordering
기술 사양
  • 특징 참조celine-m02
  • 제품군Hietakari
  • 제품분류Shower
  • 유형개체 (단일 개체)
  • 게시일2022-05-04
  • 에디션 넘버1
관련성
  • 주 재료금속
  • 부 재료유리
분류
  • BIMobject 카테고리위생 - Shower screens
  • IFC 분류객체
  • UNSPSC 이름Bathtub or shower enclosures
  • UNSPSC 코드30181507
  • Uniclass 2015 코드Ac_35_80_80
  • Uniclass 2015 설명Showering
  • OmniClass 번호23-31 17 25
  • OmniClass 제목Shower Screens