제품 게시
Classic 150 shower corner with folding doors
Hietakari

Classic 150 shower corner with folding doors

Shower enclosure with folding doors Shower enclosure consists of two folding doors. The product is well-suited for a shower corner where doors may not have the space to properly open outwards. The folding door does not require space for opening from outside the shower area; instead, the door folds inside the shower area, with the door panels folding into a small space against the wall of the building. The doors can be dimensioned symmetrically or so that the doors are of different sizes. When the shower is not in use the doors can be turned in against the building walls. Doors rotate 90 degrees in both directionsand are equipped with adjustable centring. The centring attempts to return the door back to the open and closed positions. In addition, the outermost panels turn in relation to the innermost panels so that the panels of the doors fold against each other to the internal side of the shower area. A magnet seal keeps the door tightly closed during showering. INSTALL Doors are attached to the building walls by means of wall mountedprofiles. A floor seal , which limits the flow of water can be installed along the bottom edge of the door panel.
기술 사양
  • 특징 참조classic-150
  • 제품군Hietakari
  • 제품분류Shower
  • 유형개체 (단일 개체)
  • 게시일2022-05-04
  • 에디션 넘버1
관련성
  • 주 재료금속
  • 부 재료유리
분류
  • BIMobject 카테고리위생 - Shower screens
  • IFC 분류객체
  • UNSPSC 이름Bathtub or shower enclosures
  • UNSPSC 코드30181507
  • Uniclass 2015 코드Ac_35_80_80
  • Uniclass 2015 설명Showering
  • OmniClass 번호23-31 17 25
  • OmniClass 제목Shower Screens