제품 게시
Fabric with unique color mixing expression design ART-BOKASHI [ アートぼかし ]
Fabric with unique color mixing expression design ART-BOKASHI [ アートぼかし ]
Fabric with unique color mixing expression design ART-BOKASHI [ アートぼかし ]
Fabric with unique color mixing expression design ART-BOKASHI [ アートぼかし ]
Fabric with unique color mixing expression design ART-BOKASHI [ アートぼかし ]
Fabric with unique color mixing expression design ART-BOKASHI [ アートぼかし ]
Fabric with unique color mixing expression design ART-BOKASHI [ アートぼかし ]
Fabric with unique color mixing expression design ART-BOKASHI [ アートぼかし ]
Fabric with unique color mixing expression design ART-BOKASHI [ アートぼかし ]
    보관됨

    Fabric with unique color mixing expression design ART-BOKASHI [ アートぼかし ]

    The unique color mixing expression of cotton canvas is produced to create an art-like blurring.

    사양
    • Brand name : Hikizome / item's stock number : Tm-00051 / Series・Product name : ART-BOKASHI / Technique : Brush dyeing  / Material : Cotton canvas / Max. weaving width : 920mm

      Download Image Size:W929mm x H462mm

    기술 사양
    • 특징 참조Tm-00051
    • 제품군Textile
    • 제품분류Fabric Textile
    • 유형개체 (단일 개체)
    • 게시일2023-01-31
    • 에디션 넘버1
    관련성
    • 주 재료직물
    • 설계국가일본
    • 제조국가일본
    분류
    • BIMobject 카테고리섬유 - 직물

    비슷한 제품