제품 게시
FC05-B1-bgf Double skin clay block façade. RC+BC14+AT+LHGF7+ENL

FC05-B1-bgf Double skin clay block façade. RC+BC14+AT+LHGF7+ENL

Double skin clay block façade, consisting of: self-supporting external skin of 14 cm thick block, protected by a layer of render, with internal thermal insulation, without air cavity, and internal skin of large format double hollow brick.
사양
  • The clay bricks and blocks characteristics are guaranteed by Hispalyt manufactures. The Hispalyt manufactures products are accompanied by the Declaration of Performance DoP and the CE marking and the Environmental Product Declaration EPD.
기술 사양
  • 특징 참조SIST_FC05-B1-bgf
  • 제품군Facades
  • 제품분류FC05
  • 유형필수 객체
  • 게시일2018-07-31
  • 에디션 넘버1
관련성
  • 주 재료도기
  • 부 재료석고
  • 설계국가스페인
  • 제조국가스페인
분류
  • BIMobject 카테고리벽 - 외부 벽
  • IFC 분류벽
  • UNSPSC 이름Ceramic blocks
  • UNSPSC 코드30131504
  • Uniclass 2015 코드Ss_25_13_50
  • Uniclass 2015 설명Masonry wall systems
  • CSI 마스터 형식 2014 코드04 21 00
  • CSI 마스터 형식 2014 제목Clay Unit Masonry
  • OmniClass 번호23-13 00 00
  • OmniClass 제목Structural and Exterior Enclosure Products
  • CSI 단일 형식 II 코드B2010
  • CSI 단일 형식 II 제목Exterior Walls