제품 게시
FC26-H-b Double skin non facing clay brick façade with ventilated air cavity. RD+LH11,5+CV+AT+LH7+ENL

FC26-H-b Double skin non facing clay brick façade with ventilated air cavity. RD+LH11,5+CV+AT+LH7+ENL

Double skin clay brick façade, consisting of: half brick thick external skin of hollow brick, protected by cladding, with ventilated air cavity, internal thermal insulation, and internal skin of double hollow brick.
사양
  • The clay bricks and blocks characteristics are guaranteed by Hispalyt manufactures. The Hispalyt manufactures products are accompanied by the Declaration of Performance DoP and the CE marking and the Environmental Product Declaration EPD.
기술 사양
  • 특징 참조SIST_FC26-H-b
  • 제품군Facades
  • 제품분류FC26
  • 유형필수 객체
  • 게시일2018-07-31
  • 에디션 넘버2
관련성
  • 주 재료도기
  • 부 재료석고
  • 설계국가스페인
  • 제조국가스페인
분류
  • BIMobject 카테고리벽 - 외부 벽
  • IFC 분류
  • UNSPSC 이름Ceramic bricks
  • UNSPSC 코드30131602
  • Uniclass 2015 코드Ss_25_13_50
  • Uniclass 2015 설명Masonry wall systems
  • CSI 마스터 형식 2014 코드04 27 23
  • CSI 마스터 형식 2014 제목Cavity Wall Unit Masonry
  • OmniClass 번호23-13 00 00
  • OmniClass 제목Structural and Exterior Enclosure Products
  • CSI 단일 형식 II 코드B2010
  • CSI 단일 형식 II 제목Exterior Walls