제품 게시
ME04-cgf-bgf Double skin clay brick party wall, with thermal insulation and air cavity. LHGF10+C+AT+LHGF7+ENL

ME04-cgf-bgf Double skin clay brick party wall, with thermal insulation and air cavity. LHGF10+C+AT+LHGF7+ENL

Double skin party wall consisting of: 10 cm thick, large format, hollow brick outer skin, and 7 cm thick, large format, hollow brick inner skin, with internal acoustic and/or thermal insulation and non-ventilated air cavity.
사양
  • The clay bricks and blocks characteristics are guaranteed by Hispalyt manufactures. The Hispalyt manufactures products are accompanied by the Declaration of Performance DoP and the CE marking and the Environmental Product Declaration EPD.
기술 사양
  • 특징 참조SIST_ME04-cgf-bgf
  • 제품군Party Walls
  • 제품분류ME04
  • 유형필수 객체
  • 게시일2018-09-04
  • 에디션 넘버1
관련성
  • 주 재료도기
  • 부 재료석고
  • 설계국가스페인
  • 제조국가스페인
분류
  • BIMobject 카테고리벽 - 파티션
  • IFC 분류
  • UNSPSC 이름Ceramic bricks
  • UNSPSC 코드30131602
  • Uniclass 2015 코드Ss_25_13_50
  • Uniclass 2015 설명Masonry wall systems
  • CSI 마스터 형식 2014 코드04 21 00
  • CSI 마스터 형식 2014 제목Clay Unit Masonry
  • OmniClass 번호23-15 11 11 15
  • OmniClass 제목Masonry Fixed Partitions
  • CSI 단일 형식 II 코드C1010
  • CSI 단일 형식 II 제목Partitions