제품 게시
Speed-Commander™ 1400 SEL High Performance Fabric Door
Hörmann

Speed-Commander™ 1400 SEL High Performance Fabric Door

Innovative SoftEdge door technology is the heart of the Speed-Commander™ 1400 SEL19. The breakaway SoftEdge bottom profile with integral wireless panel reversing edge reduces the likelihood of damage to the door and passing loads, resulting in minimal downtime. If the bottom profile is pushed out of the side guides by an impact, the door stops immediately. Thanks to this SoftEdge / wireless breakaway technology, the door can be operated for several years without the need for maintenance, regardless of the number of door cycles.

기술 사양
  • 특징 참조speed-commander-1400-sel
  • 제품군High-Performance Doors
  • 제품분류Fabric Doors
  • 유형개체 (단일 개체)
  • 게시일2025-11-14
  • 에디션 넘버1
  • 높이(인치)192
  • 너비(inches)168
관련성
  • 설계국가독일
  • 제조국가미국
분류
  • BIMobject 카테고리문 - 산업용 문

지역 가용성

북미 남아메리카